HUBBELL
AN-3S6-EX - 1" Stainless Steel, Rigid Conduit Nipple, Quad Listed
Image of AN-3S6-EX AN-3S6-EX - 1" Stainless Steel, Rigid Conduit Nipple, Quad Listed

AN-3S6-EX - 1" Stainless Steel, Rigid Conduit Nipple, Quad Listed

Brand: Killark

Catalog ID: AN-3S6-EX

1" Stainless Steel, Rigid Conduit Nipple, Quad Listed

  • Tapered threads (NPT) meet latest UL 1203 requirements
  • Certified QUAD listed

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in stainless steel. Certified Quad listed.

General

Catalog Number

AN-3S6-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

AN Series

Type

Rigid Conduit Nipple

UPC

783936122403

Dimensions

Hub Size

1"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25