HUBBELL
R-20-EX - 3/4" to 3/8" Aluminum Reducing Bushing, Quad Listed
Image of R-20-EX R-20-EX - 3/4" to 3/8" Aluminum Reducing Bushing, Quad Listed
*Representative image
Image of R-20-EX R-20-EX - 3/4" to 3/8" Aluminum Reducing Bushing, Quad Listed

R-20-EX - 3/4" to 3/8" Aluminum Reducing Bushing, Quad Listed

Brand: Killark

Catalog ID: R-20-EX

3/4" to 3/8" Aluminum Reducing Bushing, Quad Listed

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC
  • Certified QUAD listed

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.

General

Catalog Number

R-20-EX

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

R Series

Type

Reducing Bushing

UPC

783936066929

Dimensions

Hub Size

3/4" to 3/8"

Certifications And Compliance

ATEX File Number

13ATEX1196U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

IECEx File Number

13.0073U

UL File Number

E10514

Logistics

Carton Quantity

50