HUBBELL
Image of RE21S RE21S - 3/4" to 1/2" Reducing Bushing, Steel (Zinc Plated)
* Representative image
Image of RE21S RE21S - 3/4" to 1/2" Reducing Bushing, Steel (Zinc Plated)

RE21S - 3/4" to 1/2" Reducing Bushing, Steel (Zinc Plated)

$5.47 USD

Brand: Killark

Catalog ID: RE21S

3/4" to 1/2" Reducing Bushing, Steel (Zinc Plated)

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

Product details

General

Application

  • To reduce the trade size of a taped hole or hub.

Catalog Number

RE21S

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

RE

Type

Reducing Bushing

UPC

783936010816

Dimensions

Dimensions

1.05 in x 1.05 in x 0.81 in

Gross Weight with Packaging

0.07

Height

0.81 in

Hub Size

3/4" to 1/2"

Length

1.05 in

Weight

0.07 lb

Width

1.05 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

UL File Number

E10514

Logistics

Carton Quantity

50