HUBBELL
Image of RE65S-EX RE65S-EX - 2"-1 1/2" Reducing Bushing, Steel - Quad Listed
* Representative image
Image of RE65S-EX RE65S-EX - 2"-1 1/2" Reducing Bushing, Steel - Quad Listed

RE65S-EX - 2"-1 1/2" Reducing Bushing, Steel - Quad Listed

Brand:

Killark

Catalog ID:

RE65S-EX

2"-1 1/2" Reducing Bushing, Steel - Quad Listed

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.

Product details

General

Catalog Number

RE65S-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

RE

Type

Reducing Bushing

UPC

783936081090

Dimensions

Hub Size

2" to 1-1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5