HUBBELL
Image of RE73S RE73S - 2-1/2" To 1" Steel Reducer

RE73S - 2-1/2" To 1" Steel Reducer

Brand: Killark

Catalog ID: RE73S

2-1/2" To 1" Steel Reducer

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

General

Catalog Number

RE73S

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Series

RE

Type

Reducing Bushing

UPC

783936173894

Dimensions

Hub Size

2-1/2" to 1"

Weight

0.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10