Brand: Killark
Catalog ID: RE85S
Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.
Catalog Number
RE85S
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
RE
Type
Reducing Bushing
UPC
783936173948
Hub Size
3" to 1-1/2"
Weight
0.55 lb
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10