HUBBELL
Image of RE85S RE85S - 3" To 1-1/2" Steel Reducer
* Representative image
Image of RE85S RE85S - 3" To 1-1/2" Steel Reducer

RE85S - 3" To 1-1/2" Steel Reducer

Brand: Killark

Catalog ID: RE85S

3" To 1-1/2" Steel Reducer

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

Product details

General

Catalog Number

RE85S

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

RE

Type

Reducing Bushing

UPC

783936173948

Dimensions

Hub Size

3" to 1-1/2"

Weight

0.55 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads