
Brand: Killark
Catalog ID: DS-5
Soft, non-hardening weather-proof compound, easily applied in all working temperatures.
Application
It is non-staining, can be painted, and is an excellent moisture barrier for weather-sealing service entries, electrical cables, conduit ducts, etc.
Catalog Number
DS-5
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Calcium Carbonate, Talc, and Petroleum Hydrocarbon
Type
Duct Seal
UPC
783936103167
Dimensions
10.25 in x 5 in x 5.25 in
Gross Weight with Packaging
5.29
Height
5.25 in
Length
10.25 in
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
1