HUBBELL
Image of SC-4 OZ SC-4 OZ - 4 OZ. Sealing Compound
Buy America(n) Qualified

SC-4 OZ - 4 OZ. Sealing Compound

$15.53 USD

Brand: Killark

Catalog ID: SC-4 OZ

4 OZ. Sealing Compound

  • Non-shrinking and a secure seal is formed
  • SC Series resists acids, water, oil, etc.
  • UL Listed for use with Killark ENY, EY, and EYS Series.
  • CSA certified for use with any CSA certified sealing fitting.

It is non-shrinking, and a secure seal is formed. SC Series resists acids, water, oil, etc. It is UL Listed for use with Killark ENY, EY, and EYS Series. Also CSA certified for use with any CSA certified sealing fitting.

General

Application

SC Series sealing compound is a cement used extensively for sealing conduit to prevent the spread of explosive gases.

Catalog Number

SC-4 OZ

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Type

Sealing Compound

UPC

783936584980

Dimensions

Dimensions

3 in x 3 in x 3 in

Gross Weight with Packaging

0.21

Height

3 in

Length

3 in

Weight

0.21 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5