HUBBELL
Image of EY-3M EY-3M - 1" EY Seal Fitting Iron, Female/Female
*Representative image
Image of EY-3M EY-3M - 1" EY Seal Fitting Iron, Female/Female
Discontinued
Clearance

EY-3M - 1" EY Seal Fitting Iron, Female/Female

Brand: Killark

Catalog ID: EY-3M

1" EY Seal Fitting Iron, Female/Female

  • Large opening for easy packing of fiber and pouring of compound
  • Integral bushings in conduit hubs to protect conductor insulation from damage
  • NPT tapped hubs to ensure ground continuity
  • 25% conductor fill
  • EY-T style supplied with removable close nipples

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EY-3M

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

EY Series

Type

Sealing Fitting

UPC

783936111452

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

1.75

Height

0.1 in

Hub Size

1"

Length

5 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5