Brand: Killark
Catalog ID: EY-4
Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Catalog Number
EY-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EY
Type
Sealing Fitting
UPC
783936110042
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.87
Height
3.75 in
Hub Size
1-1/4"
Length
11 in
Width
7 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5