text.skipToContent text.skipToNavigation

EY-50-T

by Killark 

Catalog ID: EY-50-T

Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

  • Large opening for easy packing of fiber dam and pouring of compound.
  • Integral bushings in conduit hubs to protect conductor insulation from damage.
  • NPT tapped hubs to ensure ground continuity.
  • Design provides minimum turning radius.
  • 25% conductor fill.
  • Supplied with removeable close nipples.
Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

Product Details

General

Application Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series EY
Type Sealing Fitting With Nipple
UPC 783936089966

Dimensions

Gross Weight with Packaging 0.36
Height 0.1 in
Hub Size 1/2"
Length 5 in
Width 10 in

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity 10