HUBBELL
Image of EYD-0M EYD-0M - 4" EYD Seal Fitting Iron, Female/Female
*Representative image
Image of EYD-0M EYD-0M - 4" EYD Seal Fitting Iron, Female/Female

EYD-0M - 4" EYD Seal Fitting Iron, Female/Female

Brand: Killark

Catalog ID: EYD-0M

Killark’s EYD drain sealing fittings offers options for installing in vertical positions for harsh hazardous locations where there is a probability that liquid or other condensed vapor may be trapped within enclosures or in the conduit raceway system. EYD series can make any sealing needs significant by offering a minimized turn radius for maximized installations. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

  • Threaded for Rigid Conduit or IMC
  • Tapered threads (NPT)
  • Simplified installation
  • Internal drainage path provides a visual means to ensure that the compound chamber is properly filled
  • Temporary plastic sleeve protects thread for drain/breather from contamination when pouring compound
  • Unique design enables installation of drain/breather right after compound is poured – no waiting
  • Provides continuous water drain path while allowing conduit run to breathe, in compliance with the NEC
  • Includes Drain Breather Fitting KDB-1

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

General

Application

To minimize the passage of gases and vapors from one electrical installation to another through the conduit system while offering a degree of ventilation and draining of condensation. To confine any explosions from sealed enclosures and prevent pressure pilling between conduit systems.

Catalog Number

EYD-0M

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Zinc Plated Iron

Product Family

Fittings

Series

EYD Series

Type

Sealing Fitting

UPC

783936111728

Dimensions

Dimensions

5 in x 5.125 in x 9.78 in

Gross Weight with Packaging

20

Height

9.78 in

Hub Size

4"

Length

5 in

Weight

16.37 lb

Width

5.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Ratings

3R

UL File Number

E10514

Logistics

Carton Quantity

1