
Brand: Killark
Catalog ID: EYD-50TM
Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Catalog Number
EYD-50TM
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Iron
Series
EYD
Type
Sealing Fitting With Nipple
UPC
783936090375
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.95
Height
0.1 in
Hub Size
1/2"
Length
5 in
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Carton Quantity
5