Brand: Killark
Catalog ID: EYD-7M
Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.
Application
To minimize the passage of gases and vapors from one electrical installation to another through the conduit system while offering a degree of ventilation and draining of condensation. To confine any explosions from sealed enclosures and prevent pressure pilling between conduit systems.
Catalog Number
EYD-7M
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Zinc Plated Iron
Series
EYD Series
Type
Sealing Fitting
UPC
783936111698
Dimensions
5 in x 3.34 in x 8.01 in
Gross Weight with Packaging
13.4
Height
8.01 in
Hub Size
2-1/2"
Length
5 in
Weight
7.27 lb
Width
3.34 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Ratings
3R
UL File Number
E10514
Carton Quantity
1