
Brand: Killark
Catalog ID: EYD-9
Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.
Application
To minimize the passage of gases and vapors from one electrical installation to another through the conduit system while offering a degree of ventilation and draining of condensation. To confine any explosions from sealed enclosures and prevent pressure pilling between conduit systems.
Catalog Number
EYD-9
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Copper-free aluminum (less than 4/10 of 1%)
Series
EYD Series
Type
Sealing Fitting
UPC
783936110790
Gross Weight with Packaging
7.2
Height
9.21 in
Hub Size
3-1/2"
Weight
5.52 lb
Width
4.625 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Ratings
3R
UL File Number
E10514
Carton Quantity
1