HUBBELL
EYD40-1M - 1/2" EYD 40%-Fill Ver/Hor Seal Fitting Iron
Image of EYD40-1M EYD40-1M - 1/2" EYD 40%-Fill Ver/Hor Seal Fitting Iron

EYD40-1M - 1/2" EYD 40%-Fill Ver/Hor Seal Fitting Iron

Brand: Killark

Catalog ID: EYD40-1M

1/2" EYD 40%-Fill Ver/Hor Seal Fitting Iron

  • 40% wire fill capacity.
  • Large openings with threaded closures to provide easy access to conduit hubs for making dams.
  • Integral bushing in conduit hubs to protect conductor insulation from damage.
  • NPT threaded hubs to ensure ground continuity.
  • Minimum turning radius.

A 40% wire fill capacity. Large openings with threaded closures to provide easy access to conduit hubs for making dams. Integral bushing in conduit hubs to protect conductor insulation from damage. NPT threaded hubs to ensure ground continuity. Minimum tu

General

Application

To seal rigid conduit or IMC raceways with up to 40% wire fill.

Catalog Number

EYD40-1M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

EYD Series

Type

40% Fill Sealing Fitting

UPC

783936116297

Dimensions

Gross Weight with Packaging

1.9

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

5