

Brand: Killark
Catalog ID: GUF-2-EX
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Permits removal of equipment without turning or removal of conduit.
Catalog Number
GUF-2-EX
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GUF Series
Type
Female to Female Union
UPC
783936071671
Dimensions
2 in x 2 in x 2 in
Gross Weight with Packaging
0.14
Height
2 in
Hub Size
3/4"
Length
2 in
Weight
0.14 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Carton Quantity
10