HUBBELL
GUM-8-EX - 3" Union, Aluminum, Male to Female, Quad Listed
Image of GUM-8-EX GUM-8-EX - 3" Union, Aluminum, Male to Female, Quad Listed

GUM-8-EX - 3" Union, Aluminum, Male to Female, Quad Listed

Brand: Killark

Catalog ID: GUM-8-EX

3" Union, Aluminum, Male to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

General

Application

Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUM-8-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUM Series

Type

Male to Female Union

UPC

783936071831

Dimensions

Gross Weight with Packaging

2.63

Hub Size

3"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECExITS09.0024U

Logistics

Carton Quantity

5