HUBBELL
GUML-1M-EX - 1/2" 90° Angle Union, Iron, Male to Female, Quad Listed
Image of GUML-1M-EX GUML-1M-EX - 1/2" 90° Angle Union, Iron, Male to Female, Quad Listed

GUML-1M-EX - 1/2" 90° Angle Union, Iron, Male to Female, Quad Listed

Brand: Killark

Catalog ID: GUML-1M-EX

1/2" 90° Angle Union, Iron, Male to Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

General

Application

Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUML-1M-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Iron

Series

GUM Series

Type

90º Angle Union

UPC

783936072227

Dimensions

Gross Weight with Packaging

0.45

Hub Size

1/2"

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECExITS09.0024U

Logistics

Carton Quantity

10