HUBBELL
Image of GUMM-2 GUMM-2 - 3/4" Aluminum Male to Male Union
* Representative image
Image of GUMM-2 GUMM-2 - 3/4" Aluminum Male to Male Union

GUMM-2 - 3/4" Aluminum Male to Male Union

$59.56 USD

Brand: Killark

Catalog ID: GUMM-2

3/4" Aluminum Male to Male Union

Product details

General

Catalog Number

GUMM-2

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GUMM

Type

Male to Male Union

UPC

783936152103

Dimensions

Hub Size

3/4"

Length

2.98 in

Weight

0.2 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zone 1, Groups IIC, IIB, IIA

UL File Number

10514

Logistics

Carton Quantity

10

Resources and downloads