
Brand: Killark
Catalog ID: UNF4-EX
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
UNF unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Catalog Number
UNF4-EX
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Iron
Series
UNF Series
Type
Female to Female Union
UPC
783936072050
Dimensions
3 in x 3 in x 3 in
Gross Weight with Packaging
1.57
Height
3 in
Hub Size
1-1/4"
Length
3 in
Width
3 in
ATEX File Number
ITS09ATEX16417U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECExITS09.0024U
Carton Quantity
4