
Brand: Killark
Catalog ID: UNFS1
Tapered threaded hubs (NPT) for rigid conduit and IMC. Telescoping components allows conduit to be inserted between fixed threaded hubs. Internal copper alloy grounding spring assures positive grounding. Close tolerance of mating parts eliminates passage
Application
To provide for slight expansion and contraction of conduit runs. To retrofit sections of conduit runs.
Catalog Number
UNFS1
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
UNF
Type
Short Female Expansion Conduit Union
UPC
783936010557
Dimensions
5.75 in x 5.75 in x 4.25 in
Gross Weight with Packaging
0.4
Height
4.25 in
Hub Size
1/2"
Length
5.75 in
Width
5.75 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5