
Brand: Killark
Catalog ID: UNY1-EX
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
UNY unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Catalog Number
UNY1-EX
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
UNY
Type
Male to Female Union
UPC
783936072128
Diameter - Inside
0.806 in
Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.42
Height
2 in
Hub Size
1/2"
Length
3 in
Width
2 in
ATEX File Number
ITS09ATEX16417U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECExITS09.0024U
Carton Quantity
5