
Brand: Killark
Catalog ID: UNYL2
Tapered threaded hubs (NPT) for rigid conduit and IMC. Telescoping components allows conduit to be inserted between fixed threaded hubs. Internal copper alloy grounding spring assures positive grounding. Close tolerance of mating parts eliminates passage
Application
To provide for slight expansion and contraction of conduit runs. To retrofit sections of conduit runs.
Catalog Number
UNYL2
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
UNY Series
Type
Long Male Expansion Conduit Union
UPC
783936010533
Dimensions
3.75 in x 3.75 in x 4.25 in
Gross Weight with Packaging
1.1
Height
4.25 in
Hub Size
3/4"
Length
3.75 in
Width
3.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5