HUBBELL
COC-1CG - 1/2" C Hub, Aluminum Combo Conduit Body
Image of COC-1CG COC-1CG - 1/2" C Hub, Aluminum Combo Conduit Body

COC-1CG - 1/2" C Hub, Aluminum Combo Conduit Body

Brand: Killark

Catalog ID: COC-1CG

1/2" C Hub, Aluminum Combo Conduit Body

  • Combination bodies have threaded and set screw hubs
  • Prepackaged with body, cover, and gasket
  • For use with IMC and EMT conduit
  • Covers furnished with stainless steel screws
  • NPSM threads
  • Type 3 rated with Rigid / IMC conduit

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 4 cu. in.

General

Application

To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.

Catalog Number

COC-1CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CO Series

Type

Conduit Body With Cover & Gasket

UPC

783936067711

Dimensions

Dimensions

6 in x 2 in x 2 in

Gross Weight with Packaging

0.3

Height

2 in

Hub Size

1/2"

Length

6 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E3397

Configuration

Hub Pattern

C

Logistics

Carton Quantity

10