
Brand: Killark
Catalog ID: COC-5CG
Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 36 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Catalog Number
COC-5CG
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CO Series
Type
Conduit Body With Cover & Gasket
UPC
783936067759
Dimensions
10 in x 3 in x 3 in
Gross Weight with Packaging
1.97
Height
3 in
Hub Size
1-1/2"
Length
10 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
UL File Number
E3397
Hub Pattern
C
Carton Quantity
2