
Brand: Killark
Catalog ID: COLL-2CG
Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 7 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Catalog Number
COLL-2CG
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CO Series
Type
Conduit Body With Cover & Gasket
UPC
783936067841
Dimensions
6 in x 3 in x 2 in
Gross Weight with Packaging
0.47
Height
2 in
Hub Size
3/4"
Length
6 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LL
Carton Quantity
10