text.skipToContent text.skipToNavigation

COLL-2CG

By Killark 

Catalog ID: COLL-2CG

By Killark
Catalog ID:  COLL-2CG
Combo LL Aluminum Conduit Body, Cover,Gasket 3/4"

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 7 cu. in.

Add to List

More Options

Where to Buy

Product Details

General

Application To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Color Gray
Cover Type Stamped
Finish Type Powder Epoxy Paint
Hub Pattern LL
Material Aluminum, Copper Free (less than 4/10 of 1%)
Series CO
Type Conduit Body With Cover & Gasket
UPC 783936067841

Dimensions

Dimensions 6 in x 3 in x 2 in
Gross Weight with Packaging 0.47
Height 2 in
Hub Size 3/4"
Length 6 in
Width 3 in

Logistics

Carton Quantity 10

Resources and Downloads