HUBBELL
Image of COLR-2CG COLR-2CG - Combo LR Aluminum Conduit Body, Cover, Gasket 3/4"

COLR-2CG - Combo LR Aluminum Conduit Body, Cover, Gasket 3/4"

Brand: Killark

Catalog ID: COLR-2CG

Combo LR Aluminum Conduit Body, Cover,Gasket 3/4"

  • Combination bodies have threaded and set screw hubs
  • Prepackaged with body, cover, and gasket
  • For use with IMC and EMT conduit
  • Covers furnished with stainless steel screws
  • NPSM threads
  • Type 3 rated with Rigid / IMC conduit

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 7 cu. in.

General

Application

To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.

Catalog Number

COLR-2CG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body With Cover & Gasket

UPC

783936067902

Dimensions

Dimensions

15.5 in x 6 in x 9 in

Gross Weight with Packaging

0.47

Height

9 in

Hub Size

3/4"

Length

15.5 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LR

Logistics

Carton Quantity

10