HUBBELL
COLR-6CG - Combo LR Aluminum Conduit Body, Cover, Gasket 2"
Image of COLR-6CG COLR-6CG - Combo LR Aluminum Conduit Body, Cover, Gasket 2"

COLR-6CG - Combo LR Aluminum Conduit Body, Cover, Gasket 2"

Brand: Killark

Catalog ID: COLR-6CG

Combo LR Aluminum Conduit Body, Cover,Gasket 2"

  • Combination bodies have threaded and set screw hubs
  • Prepackaged with body, cover, and gasket
  • For use with IMC and EMT conduit
  • Covers furnished with stainless steel screws
  • NPSM threads
  • Type 3 rated with Rigid / IMC conduit

Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 70 cu. in.

General

Application

To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.

Catalog Number

COLR-6CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CO Series

Type

Conduit Body With Cover & Gasket

UPC

783936067940

Dimensions

Dimensions

11 in x 5 in x 4 in

Gross Weight with Packaging

2.71

Height

4 in

Hub Size

2"

Length

11 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LR