HUBBELL
Image of EAC-5 EAC-5 - E Series Fitting, Aluminum, 1.5" C Conduit Body Threaded
* Representative image
Image of EAC-5 EAC-5 - E Series Fitting, Aluminum, 1.5" C Conduit Body Threaded

EAC-5 - E Series Fitting, Aluminum, 1.5" C Conduit Body Threaded

Brand: Killark

Catalog ID: EAC-5

E Series Fitting, Aluminum, 1.5" C Conduit Body Threaded

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Application

For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EAC-5

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165141

Dimensions

Dimensions

8.25 in x 2.48 in x 2.67 in

Gross Weight with Packaging

0.89

Height

2.67 in

Hub Size

1-1/2"

Length

8.25 in

Width

2.48 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

8