HUBBELL
EALB-10 - E Series Fitting, Aluminum, 4" LB Conduit Body Threaded
Image of EALB-10 EALB-10 - E Series Fitting, Aluminum, 4" LB Conduit Body Threaded

EALB-10 - E Series Fitting, Aluminum, 4" LB Conduit Body Threaded

Brand: Killark

Catalog ID: EALB-10

E Series Fitting, Aluminum, 4" LB Conduit Body Threaded

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 324 cu. in.

General

Application

For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EALB-10

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165097

Dimensions

Dimensions

19 in x 10.75 in x 7 in

Gross Weight with Packaging

9.41

Height

7 in

Hub Size

4"

Length

19 in

Width

10.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LB

Logistics

Pallet Quantity

48