HUBBELL
Image of EALB-3CGN EALB-3CGN - E Series Fitting, Aluminum, E-Pak 1" LB 5 Per
* Representative image
Image of EALB-3CGN EALB-3CGN - E Series Fitting, Aluminum, E-Pak 1" LB 5 Per

EALB-3CGN - E Series Fitting, Aluminum, E-Pak 1" LB 5 Per

$79.40 USD

Brand: Killark

Catalog ID: EALB-3CGN

E Series Fitting, Aluminum, E-Pak 1" LB 5 Per

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Catalog Number

EALB-3CGN

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body With Cover & Gasket

UPC

783936108612

Dimensions

Hub Size

1"

Weight

1.09 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5