
Brand: Killark
Catalog ID: EALL-2CGN
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Catalog Number
EALL-2CGN
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body With Cover & Gasket
UPC
783936108704
Hub Size
3/4"
Weight
0.39 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LL
Carton Quantity
10