KIL_F_E_Series_LL_Angled
* Representative image
KIL_F_E_Series_LL_Angled

EALL-5CGN - E Series Fitting, Aluminum, E-Pak 1-1/2" LL Type - Cover and Gasket - 2/Pack

Brand:

Killark

Catalog ID:

EALL-5CGN

E Series Fitting, Aluminum, E-Pak 1-1/2" LL Type - Cover and Gasket - 2/Pack

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body With Cover & Gasket
UPC
783936108735

Dimensions

Hub Size
1-1/2"

Logistics

Carton Quantity
2