Brand: Killark
Catalog ID: EALR-5
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Application
For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EALR-5
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body
UPC
783936165349
Dimensions
6.875 in x 3.469 in x 2.875 in
Gross Weight with Packaging
1
Height
2.875 in
Hub Size
1-1/2"
Length
6.875 in
Width
3.469 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
2