
Brand: Killark
Catalog ID: EALR-7
Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 142 cu. in.
Application
For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EALR-7
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body
UPC
783936165363
Dimensions
18 in x 6.5 in x 5.5 in
Gross Weight with Packaging
5.45
Height
5.5 in
Hub Size
2-1/2"
Length
18 in
Width
6.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LR
Carton Quantity
1