HUBBELL
EALR-9 - E Series - Aluminum Conduit Body - LR Type - Hub Size 3-1/2 Inch
Image of EALR-9 EALR-9 - E Series - Aluminum Conduit Body - LR Type - Hub Size 3-1/2 Inch
*Representative image
Image of EALR-9 EALR-9 - E Series - Aluminum Conduit Body - LR Type - Hub Size 3-1/2 Inch

EALR-9 - E Series - Aluminum Conduit Body - LR Type - Hub Size 3-1/2 Inch

Brand: Killark

Catalog ID: EALR-9

E Series - Aluminum Conduit Body - LR Type - Hub Size 3-1/2 Inch

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 292 cu. in.

General

Application

For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EALR-9

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

E Series

Type

Conduit Body

UPC

783936165387

Dimensions

Gross Weight with Packaging

10

Hub Size

3-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Hub Pattern

LR