

Brand: Killark
Catalog ID: EAT-4
Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 32 cu. in.
Application
For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EAT-4
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
E Series
Type
Conduit Body
UPC
783936165431
Dimensions
8.438 in x 2.875 in x 3.59 in
Gross Weight with Packaging
1.2
Height
3.59 in
Hub Size
1-1/4"
Length
8.438 in
Width
2.875 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hub Pattern
T
Carton Quantity
8