HUBBELL
EAT-6 - E Series Fitting, Aluminum, 2" T Conduit Body Threaded
Image of EAT-6 EAT-6 - E Series Fitting, Aluminum, 2" T Conduit Body Threaded

EAT-6 - E Series Fitting, Aluminum, 2" T Conduit Body Threaded

Brand: Killark

Catalog ID: EAT-6

E Series Fitting, Aluminum, 2" T Conduit Body Threaded

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 70 cu. in.

General

Application

For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EAT-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body

UPC

783936165455

Dimensions

Dimensions

3.42 in x 10.38 in x 4.19 in

Gross Weight with Packaging

2.19

Height

4.19 in

Hub Size

2"

Length

3.42 in

Width

10.38 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

T

Logistics

Carton Quantity

5