HUBBELL
KIL_F_EAT
* Representative image
KIL_F_EAT

EAT-8 - E Series - Aluminum Conduit Body - T Type - Hub Size 3 Inch

Brand:

Killark

Catalog ID:

EAT-8

E Series - Aluminum Conduit Body - T Type - Hub Size 3 Inch

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 173 cu. in.

Product details

General

Application

For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EAT-8

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165479

Dimensions

Gross Weight with Packaging

6

Hub Size

3"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer