Brand: Killark
Catalog ID: EBT-3
Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.
Application
For use with EMT conduit in dry locations. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EBT-3
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body
UPC
783936165806
Dimensions
6.438 in x 1.93 in x 2.65 in
Gross Weight with Packaging
0.67
Height
2.65 in
Hub Size
1"
Length
6.438 in
Width
1.93 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
24