

Brand: Killark
Catalog ID: MOC-5M-WR
A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 144 cu. in.
Application
Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Catalog Number
MOC-5M-WR
Color
Glossy gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Iron
Product Family
Fittings
Series
Moguls Series
Type
Mogul Conduit Body With Cover, Gasket, & Cable Rollers
UPC
783936555096
Dimensions
19 in x 4 in x 4 in
Gross Weight with Packaging
23.5
Height
4 in
Hub Size
1-1/2"
Length
19 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hub Pattern
C
Carton Quantity
2