
Brand: Killark
Catalog ID: MOC-9-WR
A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 965 cu. in.
Application
Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Catalog Number
MOC-9-WR
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Moguls Series
Type
Mogul Conduit Body With Cover, Gasket, & Cable Rollers
UPC
783936555270
Dimensions
36 in x 6 in x 8 in
Gross Weight with Packaging
33.1
Height
8 in
Hub Size
3-1/2"
Length
36 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C