HUBBELL
Image of MOLB-8 MOLB-8 - 3" LB Hub,Aluminum Mogul Conduit Body
*Representative image
Image of MOLB-8 MOLB-8 - 3" LB Hub,Aluminum Mogul Conduit Body

MOLB-8 - 3" LB Hub,Aluminum Mogul Conduit Body

Brand: Killark

Catalog ID: MOLB-8

3" LB Hub,Aluminum Mogul Conduit Body

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

A raised dome cover provides additional wiring room. Furnished with cover and gasket. Volume is 240 cu. in.

General

Application

Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.

Catalog Number

MOLB-8

Color

Gray

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Moguls Series

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936410135

Dimensions

Dimensions

23 in x 8.875 in x 5 in

Gross Weight with Packaging

11.24

Height

5 in

Hub Size

3"

Length

23 in

Width

8.875 in

Certifications And Compliance

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Configuration

Hub Pattern

LB