

Brand: Killark
Catalog ID: MOT-5M
A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Volume is 149 cu. in.
Application
Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Catalog Number
MOT-5M
Color
Glossy gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Iron
Product Family
Fittings
Series
Moguls Series
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936555638
Dimensions
19 in x 4 in x 4 in
Gross Weight with Packaging
22.5
Height
4 in
Hub Size
1-1/2"
Length
19 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Hub Pattern
T