HUBBELL
Image of NECLB-6 NECLB-6 - 2" LB Hub, Aluminum NEC Conduit Body

NECLB-6 - 2" LB Hub, Aluminum NEC Conduit Body

Brand: Killark

Catalog ID: NECLB-6

2" LB Hub, Aluminum NEC Conduit Body

Large cover opening (length of opening exceeds six times the trade diameter of the hub size) for easy access to conductors. Cover and gasket included. Volume is 126 cu. in.

General

Application

Specially designed to meet National Electrical Code Article 370-28(a) (2) for angle pulls where the distance between the raceway entry and the opposite wall of the fitting must be at least six times the trade diameter of the raceway. A pull box with easy

Catalog Number

NECLB-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Moguls Series

Type

40% Fill Conduit Body With Cover & Gasket

UPC

783936421032

Dimensions

Dimensions

15 in x 3 in x 7 in

Gross Weight with Packaging

4

Height

7 in

Hub Size

2"

Length

15 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

5