
Brand: Killark
Catalog ID: OC-4
Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 32 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OC-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
Conduit Body
UPC
783936450049
Dimensions
10.25 in x 5 in x 5.5 in
Gross Weight with Packaging
1.4
Height
5.5 in
Hub Size
1-1/4"
Length
10.25 in
Weight
1.4 lb
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
C