HUBBELL
KIL_F_OLB-CG
* Representative image
KIL_F_OLB-CG

OLB-1CG-S - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - LB Type - Hub Size 1/2 Inch - Volume 4.0 Cubic Inches

Brand:

Killark

Catalog ID:

OLB-1CG-S

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - LB Type - Hub Size 1/2 Inch - Volume 4.0 Cubic Inches

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 4 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-1CG-S

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936530277

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.33

Height

0.1 in

Hub Size

1/2"

Length

5 in

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

40